IESNA:LM-63-2002
[TEST]P956714
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-740-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41798
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4579.1 5001.3 5460.6 5948.5 6370.7 6724.5 6992.7 7149.6 7175.3 7098.3
7018.4 7012.7 7061.2 7166.7 7414.9 8034 9571.8 11879.9 13936.9 15517.4
16732.8 17879.7 18915.4 19888.2 20541.6 19600.1 15865.5 11098.2 7674.6 5161.1
2176.8 690.4 328.1 142.6 45.6 0 0
4579.1 5009.9 5494.9 5965.6 6390.7 6744.5 7029.8 7186.7 7209.5 7141.1
7052.6 7049.8 7086.8 7195.3 7449.2 7934.2 9258 11509 13802.8 15440.4
16704.3 17976.7 18949.6 19902.5 20607.2 19999.5 16541.7 11811.4 8042.6 5352.2
2316.6 750.3 382.3 168.3 59.9 0 0
4579.1 5004.2 5474.9 5928.5 6333.7 6670.3 6929.9 7092.5 7109.7 7049.8
6984.1 6972.7 7012.7 7121.1 7363.6 7817.2 8892.8 10921.3 13203.7 14978.2
16290.6 17671.5 18981 20182.1 21197.8 21488.8 19160.7 14909.8 10059.7 6533.4
3024.2 1192.6 670.5 370.9 171.2 57.1 0
4579.1 4969.9 5406.4 5840.1 6205.3 6516.2 6764.5 6892.8 6935.6 6910
6861.5 6855.8 6890 6941.3 7084 7372.1 7862.9 8992.6 10921.3 13135.2
15103.8 16932.5 18798.4 20555.8 22236.3 23548.6 24435.9 24507.2 22972.3 18224.9
10242.3 3666.1 1472.1 787.4 362.3 82.7 0
4579.1 4912.9 5298 5694.6 6039.8 6333.7 6567.6 6724.5 6795.8 6813
6810.1 6827.2 6875.7 6921.4 7012.7 7220.9 7586.1 8136.7 9166.7 10907
13180.8 15608.7 18050.9 20592.9 22689.9 24669.9 26612.8 28783.9 30475.7 29231.8
23126.4 12738.6 5012.7 2242.5 947.2 97 0
4579.1 4881.5 5221 5563.3 5877.2 6165.3 6399.3 6581.9 6681.7 6753
6804.4 6887.1 7012.7 7112.5 7206.7 7355 7671.7 8179.5 8955.6 9905.6
11306.4 13140.9 15229.3 17471.8 19785.5 22350.4 25214.8 28578.5 33211.7 35964.9
32903.6 24732.6 13451.9 4798.7 1192.6 68.5 0
4579.1 4864.4 5198.2 5543.4 5848.6 6136.8 6385 6564.7 6673.2 6741.6
6813 6895.7 7015.5 7121.1 7232.3 7397.8 7705.9 8205.2 8986.9 9994
11337.8 13135.2 15175.1 17371.9 19731.3 22324.7 25251.9 28792.4 33206 35799.4
32455.7 24259 13386.3 4895.7 1178.3 77 0
4579.1 4807.3 5081.2 5380.8 5668.9 5948.5 6199.6 6410.7 6561.9 6678.9
6801.5 6949.9 7112.5 7249.5 7383.6 7574.7 7882.8 8359.3 9066.8 10031.1
11257.9 12758.6 14558.8 16633 18978.1 21617.2 24498.7 27611.3 31434.3 34355.8
30361.6 18961 8601.8 2927.2 696.1 59.9 0
4579.1 4770.2 4975.6 5212.4 5469.2 5728.8 5985.6 6211 6416.4 6596.1
6784.4 6964.2 7135.3 7286.6 7457.7 7705.9 8062.6 8613.2 9440.6 10570.4
12065.3 13848.4 15916.9 18176.4 20476 22895.3 25380.3 28019.3 30644 31528.5
28013.6 18775.6 8076.8 2422.2 975.7 271 0
4579.1 4704.6 4852.9 5024.1 5238.1 5472 5700.3 5937.1 6153.9 6373.6
6596.1 6798.7 6969.9 7152.5 7346.5 7577.6 7937 8513.3 9403.5 10701.6
12390.6 14339.2 16424.7 18538.8 20644.3 22758.4 24935.2 27020.7 27970.8 26159.1
20598.6 10333.6 2790.2 1058.5 576.3 159.8 0
4579.1 4636.1 4710.3 4830.1 4989.9 5163.9 5372.2 5574.8 5794.4 5999.9
6239.5 6470.6 6698.8 6938.5 7186.7 7483.4 7891.4 8524.8 9477.7 10901.3
12770 14986.8 17126.5 18969.6 20564.4 22073.6 23300.4 23591.4 22107.9 18062.3
11269.3 4119.7 827.4 253.9 88.4 31.4 0
4579.1 4601.9 4633.3 4724.6 4855.8 5001.3 5175.3 5355.1 5549.1 5757.3
5979.9 6208.1 6459.2 6716 7001.3 7343.6 7791.5 8450.6 9374.9 10641.7
12339.2 14307.8 16113.7 17237.8 17754.2 17848.3 17466 16256.4 14039.6 10764.4
6336.5 2156.9 490.7 139.8 39.9 17.1 0
4579.1 4556.2 4559.1 4607.6 4696 4804.4 4935.7 5075.5 5215.3 5346.5
5492 5626.1 5783 5934.2 6099.7 6299.4 6593.3 7055.5 7785.8 8850
10216.6 11603.1 12558.9 12693 11928.4 10507.6 8476.3 5951.4 3392.2 1552
664.7 251.1 94.1 37.1 17.1 2.9 0
4579.1 4476.4 4416.4 4382.2 4353.7 4302.3 4213.9 4074.1 3888.6 3669
3417.9 3152.6 2887.2 2650.4 2467.8 2333.8 2236.7 2199.7 2390.8 2833
3323.7 3726 3703.2 3052.7 2139.7 1426.5 987.1 687.6 459.3 285.3
179.7 114.1 57.1 22.8 5.7 0 0
4579.1 4402.2 4265.2 4094.1 3848.7 3543.4 3183.9 2781.7 2353.7 1934.3
1629.1 1469.3 1435.1 1449.3 1497.8 1540.6 1574.9 1577.7 1540.6 1463.6
1378 1292.4 1201.1 1101.3 970 807.4 630.5 453.6 339.5 248.2
159.8 94.1 37.1 14.3 5.7 0 0
4579.1 4336.6 4091.2 3763.1 3312.3 2818.8 2302.4 1845.9 1583.4 1495
1449.3 1409.4 1378 1346.6 1329.5 1318.1 1303.8 1272.4 1204 1104.1
1004.3 904.4 807.4 696.1 584.9 487.9 416.5 353.8 279.6 191.2
97 48.5 22.8 8.6 0 0 0
4579.1 4270.9 3925.7 3400.8 2818.8 2228.2 1763.2 1586.3 1534.9 1492.1
1449.3 1406.5 1363.7 1320.9 1258.2 1186.8 1104.1 1007.1 901.5 798.8
701.8 616.2 547.8 493.6 442.2 393.7 342.4 271 185.4 125.5
82.7 45.6 20 8.6 0 0 0
4579.1 4231 3760.2 3146.9 2456.4 1874.4 1637.6 1589.1 1543.5 1495
1455 1406.5 1355.2 1292.4 1212.5 1112.7 1004.3 893 776 661.9
567.7 507.8 465 425.1 382.3 339.5 291 231.1 182.6 145.5
105.6 68.5 22.8 2.9 0 0 0
4579.1 4173.9 3600.5 2873 2159.7 1737.5 1643.3 1597.7 1552 1503.5
1460.7 1415.1 1360.9 1286.7 1186.8 1081.3 952.9 824.5 684.7 584.9
519.2 479.3 447.9 413.7 376.6 330.9 273.9 225.4 188.3 148.4
108.4 68.5 20 0 0 0 0
4579.1 4168.2 3549.1 2767.4 2045.6 1720.4 1660.4 1611.9 1563.4 1517.8
1472.1 1420.8 1366.6 1286.7 1189.7 1061.3 915.8 770.3 650.5 559.2
502.1 465 430.8 393.7 350.9 296.7 236.8 196.9 159.8 122.7
82.7 45.6 11.4 0 0 0 0
4579.1 4168.2 3512 2710.3 1997.1 1720.4 1671.9 1623.4 1569.1 1517.8
1472.1 1423.6 1369.4 1298.1 1206.8 1081.3 927.2 773.2 641.9 544.9
487.9 453.6 419.4 379.4 330.9 262.5 202.6 168.3 136.9 102.7
65.6 25.7 2.9 0 0 0 0
4579.1 4182.5 3529.2 2718.9 1997.1 1720.4 1671.9 1623.4 1572 1523.5
1475 1426.5 1375.1 1306.7 1215.4 1075.6 921.5 761.8 630.5 536.4
485 450.8 413.7 376.6 325.2 245.4 191.2 159.8 125.5 91.3
57.1 20 0 0 0 0 0
